Download document () of 20

PT3131POE633RP

Eaton Bezares 3131 Power Take Off , 3131 Series Series PTO , Input Gear: Allison , Internal Ratio: 1.19 , Shifter Type: E - Electric 12V. Over hydraulic

General specifications

Product Name
Eaton Bezares 3131 Series PTO
Catalog Number
PT3131POE633RP
Certifications
Not Applicable

Product specifications

Bolt count
10 Bolt
Series
Allison
Versions (available options)
G - Greasable Idler Shaft
Intermittent torque - max
350 Ft-Lb
Intermittent power - max
66 HP
Continuous torque - max
280 Ft-Lb
Continuous power - max
52 HP
Output type
RP - Rear Pump
Assembly arrangement
3 - Left, forward
Shifter type
E - Electric 12V. Over hydraulic
Input gear
63 - Allison
Internal PTO ratio
119%
Transmission model
3500 EVS
B300
MD-3066P
HD 4060P
3000 RDS
4000 MH
MD 3560P
3000 TRV
B500
3500 RDS
4000 RDS
4500 RDS
4700 EVS
MD 3060P W-TOP OPENING
3200 TRV
4700 RDS
4800 EVS
3000 EVS
3000 MH
B400
4000 TRV
4500 EVS
HD 4560P
MD 3060P
MD 3560P W-TOP OPENING
4000 EVS
MD 3066P W-TOP OPENING
MD 3070PT
HD-4070P
4700 OFS
Transmission manufacturer
Allison

Export product specification