Knowledge Search
Download document () of 20

S811+R10N3S

Eaton S811+ soft starter, 1000 A, R-frame, Three-pole, 24 V power, 200-600 V operating voltage, 47-63 Hz, 1-2 conductors, #22-14 AWG wire, 120 Vdc, 240 Vac, Modbus RTU, NEMA 0, LCD display, -30°C to -50°C

General specifications

Product Name
Eaton S811+ soft starter
Catalog Number
S811+R10N3S
Product Length/Depth
6.64 in
Product Height
7.92 in
Product Width
4.38 in
Product Weight
10.5 lb
Compliances
CE Marked
Certifications
CSA file No. 3211-06
UL Recognized
EN 60947-4-2
IEC 60947-4-2
UL Listed
CSA Certified for Elevator Duty
Catalog Notes
All units require a 24 Vdc power supply found on catalog Page V6-T1-85, or equivalent., S811+T_, S811+U_ and S811+V_ units require lug kits, S811+U50_ unit does not have IEC certification.

Product specifications

Used with
Three-phase motors
Amperage Rating
1000A
Display material
LCD
AC current - max
240 Vac
DC current - max
120 Vdc
Number of poles
Three-pole
Type
Soft starter
Frequency rating
47-63 Hz
Power supply
24 V
Frame size
R
Operating temperature - max
50 °C
Communication
Modbus RTU
NEMA rating
NEMA 0
Size
NEMA 0
Operating voltage
200-600 V
Wire size
#22-14 AWG
Module interface
Digital interface module
Operating temperature - min
-30 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.