Knowledge Search
Download document () of 20
We make what matters work

324141
Model code: 04.PI2115.3VG.16.E.O.IS06

Eaton Easy-Fit Exchange Filter Elements, 04.PI 2115.3VG.16.E.O.IS06, 3 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 2115

General Specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
324141
Product Length/Depth
235 mm
Product Weight
0.52 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3968
ISO3724
ISO2941
ISO3723
ISO16889
ISO2943
Model Code
04.PI2115.3VG.16.E.O.IS06

Product specifications

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
2115
Retention rating
5.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.