Wireless controls
Eaton’s OMNEX Trusted Wireless™ robust, easy-to-use one-way and two-way remote-control transmitters are designed to perform on a large variety of mobile industrial machines. OMNEX industrially hardened Trusted Wireless FHSS radio technology and impact-resistant packaging are your assurance of dependable operation and precise control.
Learn more
Wireless receivers
Eaton’s factory-configurable receivers are designed to work with our transmitters to provide complete mobile control solutions that stand up under the most demanding industrial conditions. Receivers directly connect to machine hydraulic valves and/or CAN bus for complete control. Our industrially hardened Trusted Wireless FHSS radio technology and impact resistant packaging are your assurance of dependable operation and precise control.
Learn more
Multiplexed keypads
The E31 Keypad modules are sealed to IP68 from the front and rear. This allows them to meet requirements in severe environment applications with exceptional tactile and visual operator feedback with up to four independent indicator LEDs.
Learn more
Multiplexed rocker modules
Designed to support harsh environmental applications, the E33 electronic multiplex switch module offers sealing to IP68 and additional features including guarded and locking rockers. The E33 also provides flexibility of up to eight switch modules (24 switches total) per CAN node and exceptional visual feedback via Eaton’s extensive library of icons and multi-color indicator bar.
Learn more
Power distribution units
Eaton’s off-the-shelf and custom-designed power distribution products provide and protect vehicle power distribution, including vehicle electric centers, power distribution modules, fuse panels, fuse holders and junction blocks. Our product range offers multiplexing capabilities, high power ratings, ignition protection options and flexible configurations with rugged and serviceable, agency-compliant designs that include a range of sealing options up to IP6K9K
Learn more
Busbars
Delivering efficient power distribution our busbars are low-resistant paths for electrical current to flow, resulting in minimal power loss. Eaton’s busbars are typically made of copper or aluminum and come in various shapes and sizes, including flat and enclosed systems.
Learn more
DC/DC converters 48V, 24V, 12V
Eaton’s power conversion solutions provide standard and custom products for a wide range of DC-to-DC conversion, battery equalizer and DC-to-AC inverter requirements. Exceeding the most stringent performance requirements, we provide rugged products that maximize vehicle productivity and useful life.
Learn more
RD8 header with connectors
We are pioneering high-precision connector technologies to increase affordability, efficiency and safety in power distribution, improving total systems cost and reliability through better assembly and ergonomics. Injection-molded high current connectors provide superior quality, performance, and are designed to meet customer needs.
Learn more
Circuit protection (breakers & fuses)
Eaton’s leadership in circuit protection extends into commercial vehicles with blade and bolt-on circuit protection devices. Our solutions range from low current branch circuit fuses and circuit breakers up through 200 Amp switchable circuit breakers that protect and control heavy vehicle electrical systems.
Learn more
Multiplexed power distribution
The multiplexed rear-fed fuse and relay module (mRFRM) communicates with other devices on the vehicle’s CAN bus using the SAE J1939 protocol and can be part of a multiplexing system that eliminates the need for individual connections between switches and loads. The mRFRM works by receiving messages to turn its relays “on” and “off,” and by sending messages indicating the state of its monitored components.
Learn more