Download document () of 20
  • Arrow Hart series

    From the original invention of the snap switch for electrical lamps in 1890, Eaton’s Arrow Hart solutions have been steeped in a culture of innovation, high performance and durability. More than 130 years later, Arrow Hart products are relied on for industry-leading performance in today’s toughest electrical projects.

Commercial buildings built for efficiency, resiliency and safety

Today’s commercial buildings must be energy efficient, intelligent and provide a safe, productive and inviting environment.

Whether it’s turning lights on or off when motion is detected or controlled receptacle outlets to minimize energy use, Eaton's Arrow Hart specification grade commercial wiring devices are engineered with unique features that can help reduce installation time, provide reliable performance and save energy.

Find more information about Eaton's Arrow Hart commercial building solutions

Safe, efficient and reliable solutions for today's educational facilities

From a single classroom to an entire campus, educational facilities need to efficiently and reliably deliver and manage power, while creating a productive and safe environment for students, teachers and administrators.

Today, many schools are being built or renovated to include energy standards to reduce facility costs. Our wiring device solutions offer energy-saving and code compliant solutions, while providing installation productivity to maintain project profitability.

Find more information about Eaton's Arrow Hart specification grade devices

Unmatched reliability and performance in healthcare spaces

Healthcare environments require quality, code-compliant, device solutions to provide consistent, safe and reliable connectivity.

From critical care areas, nurses’ stations and patient rooms, to lobbies, corridors and kitchen areas, certain healthcare applications have special device requirements to ensure protection of the patients, providers and equipment. Our wiring devices are designed to exceed the UL 498 hospital grade standards and meet the National Electrical Code® (NEC) requirements to improve electrical safety for these specific areas.

Find more information in Eaton's healthcare product solutions brochure.

Superior performance in tough industrial environments

Our Arrow Hart wiring devices are designed to provide installation efficiency with workhorse performance. Ideal for OEMs that need trouble-free wiring solutions for manufacturing equipment, our extensive breath of line is suitable for a variety of applications and environments to help to optimize operational performance, lower costs and increase energy efficiency.

Find more information in Eaton's Arrow Hart industrial line card

Manage and optimize today’s big data center demands

Whatever its size or capacity from a single network closet to a hyperscale installation, data centers require reliable solutions that maximize uptime, drive efficiency and lower cost to meet today’s needs and well into the future. Our products are designed for quick and easy installation and reliable, long-lasting performance.

Find more information in Eaton's Arrow Hart data center solutions brochure

Safe and reliable temporary power distribution

Our complete line of heavy-duty temporary power devices is built to deliver safe, reliable power for the most demanding commercial and industrial applications, as well as entertainment venues including concerts, sporting events, carnivals, trade shows and more. The Arrow Hart power solutions are also ideal for temporary healthcare screening facilities or for stand-by power in emergency situations.

Find more information in Eaton's Arrow Hart temporary power solutions brochure

Durable, safe and compliant food and beverage solutions

Our wiring devices are specially designed to withstand rough service from physically abusive environments and harsh conditions with oils, chemicals, detergents and washdowns. Not only are our products engineered to ensure personnel and equipment safety, they help to reduce downtime and deliver labor savings from longer-lasting designs, easier changeouts and quick, secure connections.

Find more information in Eaton's Arrow Hart food and beverage solutions brochure as well as the following additional specialized line cards:

Code compliant conveniences for hospitality spaces

Hotels need to offer a great visitor experience by providing an aesthetically pleasing environment, while maintaining round-the-clock, cost-effective operations that reduce energy costs and meets regulatory requirements.

From specification grade decorative switches and wallplates to our USB charging receptacles and smart lighting controls, we offer the solutions to support current and future hospitality trends.

Find more information in Eaton's US energy codes playbook as well as the following product support pages:

Find these products in MasterSpec

Product specifiers - visit MasterSpec today to find guide specifications and more.

Click here to download Eaton's Arrow Hart guide form specification.