Descargar documento () de 20

QBHW1020

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Single-pole, Non-Interchangeable, 20A, 22 kAIC, 120/240V

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW1020
UPC
786679392058
Product Length/Depth
3.9 in
Product Height
4.7 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Switching duty rated for 120V fluorescent light applications, HACR rated

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag industrial thermal-magnetic circuit breaker

Exportar especificación del producto