Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

19603-010

EATON POSI™ DIFFERENTIAL; GM 8.2 IN. 10 BOLT; 28 SPLINE;3.08 AND UP

Allgemeine Spezifikation

Product Name
Eaton Posi Differential
Catalog Number
19603-010
Product Weight
21.24 lb

Product Specifications

Differential type
Limited Slip (LSD)
Gear spline tooth count
28 EA
Model product notes
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. It is necessary to add a four-ounce bottle of friction modifier for optimum performance (if friction modifier has not already been added to the petroleum-mineral based gear oil).
Ring gear ratio
3.08 & up
Ring gear size
8.2 in
Axle shaft diameter
1.23 in
Vehicle usage
Off-Road: Light Trail / Sand Sports
On Road: Work Truck / Towing
On Road: Drag Racing
On Road: Street and Muscle
On Road: Restoration

Produktspezifikation exportieren