Download dokument () af 20
Kontrol- & tidsrelæer

HLR Solid State Relays

Eaton's HLR Solid State Relays are reliable, responsive and provide high accuracy and precise switching. Installing the relays is simple, fast and safe. Thanks to their compact size, they save additional space inside the control cabinet, allowing you to save both time and money. As the relays produce very little electrical and acoustic noise, their operation is silent, meaning they are ideally suited for noise-sensitive environments, such as offices or hospitals. With no moving or mechanical parts, the Solid State Relays have a long service life and do not require regular maintenance. 

Silent:
suitable for noise-sensitive areas
Compact:
space-saving design
Energy-efficient:
low power input and low power consumption

Kerneegenskaber

  • Wear-free: no moving mechanical parts
  • High switching frequencies, fast switching: high accuracy, highly precise switching
  • Resistant to environmental factors such as congestion, gases, shock and vibration
  • Very low energy consumption thanks to the low power input
  • Ready-to-use devices with integrated heat sink (except for the hockey puck versions)
  • LED indicator for monitoring the display
  • Approvals: CE,UL, CSA, EAC and CCC partly

1-phase devices with integrated heat sink

The 1-phase devices feature an integrated heat sink for heat dissipation. Consequently, no separate heat sink is required and the devices are immediately ready for use. Thanks to a width of only 17.8 mm, space savings of up to 25% can be achieved. Due to the high I²t specification the relays allows Type 2 protection coordination with B-type Circuit Breakers with 16A. The devices have a zero crossing switching output and an integrated varistor for overvoltage protection.

3-phase devices with integrated heat sink

These relays are designed for switching three-phase loads and use three-pole, fully controlled switching. With the help of the LED indicator, machines and systems can be easily monitored, while the integrated varistor provides overvoltage protection.

Hockey puck version, 45 mm

This 1-pole relay features a hockey puck design with a 45 mm wide housing and an integrated varistor. Screw terminals are used for installation. Thanks to the removable touch guard, cables can also be connected by means of ring cable lugs.
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner
Download links
X
Download Close

Dyk ned i HLR relæerne på vores webinar

Det er nu muligt at sikre pålidelig og præcis kobling med vores nye kompakte, lydløse og sikre HLR Solid State kontrolrelæ som er ideel til både 1-fasede og 3-fasede applikationer. Få alle detaljerne på vores webinar!