Download document () of 20
Back-up power (UPS)

Eaton 3S Gen2 UPS

The Eaton 3S Gen2 range offers affordable and reliable UPS for home and small business. This offline UPS provides surge and power protection for internet gateways, desktop computers, and other critical electronics.

TOPOLOGY
Offline
POWER RATING
450 VA - 850 VA
FORM FACTOR
Tower

High end Surge protector

Eaton 3S Gen2 supplies battery backup power during outage and advanced surge protection to prevent damage from lightning strikes or accidental grid surge.

Surge protection circuits are compliant to IEC 61643-11 international standard. Eaton 3S Gen2 surge protector also integrates RJ11/xDSL connection to protect Internet gateways from perturbation through data line.

USB Charging

3S Gen2 700VA and 850VA models offer two 2A USB ports to charge any mobile devices (mobile phone, tablet, etc..).

Modern design

The sleek design of the 3S Gen2 allows you to display it alongside your high-tech equipment for a sophisticated look. This compact UPS can also be wall or desk-mounted for additional space savings.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 01753 608 700 Option 3 then 2