Download document () of 20
Discontinued
Luminaires

Electronic Ballasts including CG-S Monitoring for emergency lighting

High-frequency electronic ballasts for 4-pin fluorescent lamps/tubes with 20 addresses for function monitoring (CEWA GUARD Technology) and switching modes (maintained/non-maintained and switched emergency luminaires).

Making them freely programmable in one circuit without additional data line to the luminaires in conjunction with suitable emergency lighting systems (with STAR-Technology).

Latest news and insights

Features EVG 13.3 V-CG-S, EVG 18V-CG-S, EVG 18C V-CG-S

  • Low operating costs due to decreased standby losses < 0.5 W
  • Without protective conductor connection. For the use in luminaires with insulation class I or II
  • Avoidance of installation failures due to a mains connection being protected against polarity reversal
  • Shortened inspection effort due to the CEWA GUARD and S+-Technology: Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation costs due to STAR-Technology: Freely programmable mixed operation of the switching modes per luminaire in one circuit
  • Reduced installation expenditures as no additional data line to the luminaires is needed
  • Enlarged ambient temperature range
eaton-ceag-el-cps-evg-range.png
EVG 13.3 V-CG-S, EVG 18 V-CG-S & EVG 18C V-CG-S

Features N-EVG 36W / 58W V-CG-S

  • Reduced battery capacity / -costs by adjustable luminous flux of 30 – 100% in DC-operation
  • Avoidance of installation failures due to a mains connection being protected against polarity reversal
  • Shortened inspection effort due to CEWA GUARD and S+-Technology: Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation costs due to STAR-Technology: Freely programmable mixed operation of switching modes per luminaire in one circuit
  • Reduced installation expenditures as no additional data line to the luminaire are needed
  • With automatic lamp wattage detection and optimal operation of the lamp acc. to IEC-standard
  • Safety by automatic switch off at lamp failures or at end of lamp life
  • Automatic re-engagement after lamp exchanging
eaton-ceag-el-cps-n-evg-group.png
N-EVG 36W & N-EVG 58W

Reduced battery capacity costs with a settable luminous flux ratio

Eaton offers a wide range of special ballasts for emergency lighting for installation into existing light fittings. The ballasts include a monitoring module which signals the luminaire’s current status to the central emergency lighting system. This means that only one ballast must be installed into the luminaire, safe operation in the DC voltage range of 186 - 275 V is ensured, and the danger of specifying the wrong ballast is minimised.

By the use of efficient electronic ballasts with automatically reduced luminous flux in battery operation, a considerable reduction of energy is achieved. This saves costs and adds to environmental protection since it provides equal safety with smaller batteries.

eaton-ceag-el-cps-standard-evg-graphic.jpg
Standard EVG 58W/100% luminous flux
eaton-ceag-el-cps-n-evg-example.jpg
N-EVG 58 W/30% luminous flux
eaton-ceag-el-cps-battery-capacity-evg-graphic.jpg
Luminous flux (left axis) by battery capacity (right axis)

Intelligent modules ensure greater safety

With Eaton monitoring modules, electronic ballasts or LED supply modules, luminaires for general lighting systems from any manufacturer can be connected to central battery systems and thus integrated into the building emergency lighting concept.

The modules matched to the requirements of central battery systems installations make it possible to monitor and control up to 20 luminaires in only one circuit. Using the ballasts, luminaires on one circuit can be operated in different switching modes such as maintained light, non-maintained light or switched maintained light.

Here in the case of the N-EVGs (electronic ballasts), the emergency lighting level of each lamp can be individually set for battery operation from 30 to 100 % of the nominal luminous flux. Addressing and adjustment of the luminous flux are performed, as usual, via easy to access coding switches. Please observe our electronic control gear requirements for monitoring third-party luminaires.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications
Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Modules

Without individual packaging
Order Code
Individual packaging
Order  code
Description
    lamp socket: T8 / G13
40071352427 40071352457 N-EVG 36W V-CG-S
40071352428 40071352458 N-EVG 58W V-CG-S
    lamp socket: G5 / 2G7 / G24 q-1 
40071352401 40071352431 EVG 13.3 V-CG-S
    lamp socket: G13 / 2 G 10 / 2 G 11 
40071352402 40071352432 EVG 18 V-CG-S
    lamp socket: G24 q-2 
40071352403 40071352433 EVG 18C V-CG-S
  40071352851 Housing with strain relief

TECHNICAL SPECIFICATIONS

EVG 13.3 V-CG-S, EVG 18V-CG-S, EVG 18C V-CG-S

Rated voltage ranges 220 - 240 V, 50/60 Hz / 176 - 275 V DC
Standby power loss < 0.5 W (230 V / 50 Hz)
Lamp load EVG 13.3 13W
EVG 18 18W
Maximum line length 1 m (ECG - lamp)
Type of mounting To be mounted in luminaires with protection category I or II
Degree of protection IP20
Permissible temperature range ta = -20 °C to +60 °C
Maximal permissible test point temperature tc = 75 °C
Connection terminals Plug-in terminals 2.5 mm2 / reverse-polarity protected
Dimensions in mm (H x L x W) 27.5 x 140 x 39
Housing material / colour Flame retardant polycarbonate / grey
Weight 0.07 kg
Luminous flux ΦEN
at end of rated operating timer:
75 %

N-EVG ... V-CG-S

Rated voltage ranges 220 – 240V, 50/60 Hz / 176 – 275 V DC
Energy-Efficiency-Index EEI = A2
Lamp start < 1 s with optimum pre-heating
Standby power loss ≤ 1 W (230V / 50 Hz)
Maximum line length 1 m (ECG – lamp)
Type of mounting To be mounted in luminaires with protection category I or II
Attention: Functional earth necessary!
Degree of protection IP20
Permissible temperature range ta = -20 °C to +60 °C
Maximal permissible test point temperature tc = 75 °C
Connection terminals Plug in terminals 1.5 mm2 / reverse-polarity protected
Dimensions in mm (H x L x W) 21 x 360 x 30
Housing material / colour Flame retardant polycarbonate / grey
Weight 35/39/36 W = 0.166 kg
49 W = 0.174 kg
54/58/80 W = 0.185 kg
Luminous flux ΦEN at the end
of rated operating time
In DC-operation acc. setting 30 - 100 % (10 %-steps)
Download Links
X
Download Close