Download document () of 20
Fire detection systems

CF3000 - High specification addressable fire alarm system panel

Eaton’s CF3000 is a high specification addressable control panel which is available in various loop configurations. It combines sophisticated functionality with simple operation and an aesthetically pleasing design. An extensive range of compatible addressable systems ancillaries are available to work with the control panel, all of which incorporate an integral short circuit isolator to provide maximum protection against short circuits on the external loop.
Adaptable
Available in 1, 2 and 4 loop
System localisation
Multi-language selection
Scalable
Up to 126 panels

Upgrade to xDetect

From 31/12/2025, Eaton will no longer accept orders for this legacy panel or its spare parts. Support and training will subsequently be discontinued from 31/12/2027.

Eaton recommends transitioning to xDetect.

                                

xDetect is the natural successor to this control panel, offering the same great features and reliability as our legacy range but adding in cybersecurity and further functionality.

Due to its innovative design and modular system architecture, xDetect is easy to expand and adapt in line with the changing needs of building owners. This means that upgrading to a new fire platform has never been easier.

    Flexible and simple to use

    The panels combine sophisticated functionality with simple operation and an aesthetically pleasing design. The versatile touchscreen user interface has powerful programming options that allow configurable control over whether messages are transmitted locally or across a network.

    Extensive capability for large sites

    With a capacity of 200 addresses and detailed cause and effect programming, the panel delivers a logical menu structure. A network capability from 2 to 126 panels makes the CF3000 ideal for a diverse range of projects and is backed up by a large selection of devices and peripherals.

    Soft addressing for quicker installation

    The CF3000 uses soft addressing to minimise installation time and remove the potential for error associated with manual addressing. It can operate as a stand-alone panel or as part of a networked system.

    See how we delivered comprehensive fire protection for a student development

    Discover how the CF3000 panel reduced installation time as well as the potential for error associated with manual addressing on a student development in London, thanks to its soft addressing feature.

    From the world’s largest supplier of fire notification devices, view the rest of our addressable fire system range

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Frequently asked questions (FAQ's)

    Q1. What is the supervisor access code for my fire alarm control panel?

    The default supervisor code is 2214 and then “ok”.  To enter this, touch the top left corner of the touchscreen on the control panel.  A numeric keypad should be displayed allowing you to enter this code and access the supervisor menu.

    Q2. My fire alarm is sounding, how do I silence it?

    You should follow the instructions in Q1 above and then press “silence alarms”, followed by “yes” when prompted.  At this point, you should follow your usual fire alarm procedure.  DO NOT assume that because you aren’t aware of a fire, that there isn’t one on the premises.

    Q3. How do I reset my fire alarm system?

    You should follow the instructions in Q1 above and then press "reset", followed by "yes" when prompted. Please note that if you have a fault on the system, it's likely to remain. If this is the case, see the following questions.

    Q4. How do I stop the beeping / mute the buzzer on my fire alarm control panel?

    You should follow the instructions in Q1 above and then press "mute buzzer". Please note that the control panel might be silent, but it's likely that there is a fault on the system. At this point, part of the system might not be functioning correctly. We would recommend noting what is displayed on the screen and contacting our Technical Support Team or your usual service provider for further advice.

    Q5. My fire alarm system still beeps or alarms after doing a reset, what do I do?

    If it is beeping, it's likely that there is a fault on the system, please see Q4 to mute the buzzer.

    If it is in alarm, see Q2 regarding silencing the fire alarm system.

    Q6. Why is my Fire Alarm System beeping and/or showing it has a fault? 

    Please see Q4 above.  

    Q7. How do I do a weekly test or fire drill of my Fire Alarm system?

    We strongly recommend you contact your service provider if doing either of these for the first time as your fire alarm system might be connected to equipment that you do not want to shut down, or a central receiving station that might alert the local fire and rescue services.
    Ensure that you are familiar with the reset procedure (See Q3) before attempting the following:  To carry out a weekly test, you should use the appropriate key to operate a different manual break glass call point each week and record the result in your logbook.  Please also see Q10 for a video.
    Ensure that you are familiar with the reset procedure (See Q3) before attempting the following:  To do a fire drill, you can use the same test procedure as above except you would likely want to leave the alarm sounding until everyone is out of the building and accounted for. 

    Q8. How do I view the log of events on my Fire Alarm Control Panel? 

    Follow the suggestions in Q1 to enter your access code and then press “view log”.  Here you can see recent events on the system with a date and time.  If you’d like to see the most recent first, select “newest”.  The scroll bar can be used to move through the devices a screen at a time.  It’s also possible to filter based on particular types of event. 

    Q9. How do I disable or enable part of my Fire Alarm System? 

    To check what might be disabled, enter your supervisor access code (see Q1 if needed).  Then press “view disabled”.  You can filter further by I/O, zones or addresses.  To enable or disable, select “others” and then follow the onscreen prompts to find the device or control panel function that you require.  Please note that disabling sections of your fire alarm system is potentially dangerous.  If you aren’t confident in what you are doing, we would recommend contacting our Technical Support Team or your usual service provider for further advice.

    Q10. How do I test my Manual Break Glass Call Points? 

    Please see our video below (ensure you are familiar with your panel reset procedure first).  For support on older models, you may need to contact our Technical Support Team.

    Q11. I believe a Manual Break Glass Call Point (square red box on the wall) has been accidentally damaged/knocked/pressed.  What do I do now as I can’t reset my Fire Alarm System? 

    After ensuring that there definitely is no fire, you will likely want to silence your fire alarm system (see Q2).  You will need a replacement glass element and a test key. Please see our video below to reset your call point, once you have the items required and note that you will need to be familiar with your fire panel reset procedure. 

    spacer

    Q12. How do I enter the engineering access code for this Fire Alarm Control Panel? 

    To enter this, touch the top left corner of the touchscreen on the control panel.  A numeric keypad should be displayed.   You should be able to enter the code from here.  If you're not aware of the code, please contact our technical support team.

    Q13. How do I add devices once the Fire Alarm System has been commissioned? 

    Physically connect ONE new device (a sounder base and detector would be two devices).  Enter the engineering code (see Q12) and then select “configure”, followed by “add/delete” and then “add device”.  If it’s a multi-loop panel, you’ll also be prompted for a loop number.  The panel should state that it has found a device.  You then need to ensure the device is saved by pressing the exit button.  This process can be repeated for multiple devices.

    Q14. How do I remove (or delete) devices once the Fire Alarm System has been commissioned?

    Enter the engineering code (see Q12) and then select “configure”, followed by “add/delete” and then “delete device”.  Press “Goto” and then enter the loop and address number and you’ll then be asked if you are sure you wish to delete.  On newer systems, you will be given the choice to keep the settings.  This is useful if you want to add a new device back into this location at a later date.  We recommend you delete the device at the control panel BEFORE physically disconnecting it if possible.

    Q15. How do I replace a device once the Fire Alarm System has been commissioned?  

    If you are replacing a device “like for like”, then please follow the procedure below.  If you’re changing device types, then please use the delete and add procedures in Q13 and Q14

    Physically swap the device over first, before returning to the fire alarm panel.  Enter the supervisor access code (see Q1), select “others” (on recent models this is selected by default), “check config” and then “replace device”.  You’ll be prompted to enter the loop and address numbers of the device and should press “ok” once the process is complete.

    Q16. I’ve got faults upon powering up the Fire Alarm Control Panel, why?

    Ensure that you have your mains and batteries connected to the control panel.  You should also ensure that you have the end of line resistors (supplied) in the “Fire PE”, “Fire RE”, “Fault Relay” and “sounder circuit” terminals within the panel.  If this is all in order and you still have faults, consult the manual or contact our Technical Support Team.

    Q17. What do I need to be aware of when doing an “autolearn”?

    We recommend that the loops are “autolearned” as radial circuits initially i.e. with the return cable disconnected from the panel.  This speeds up the fault-finding process should the control panel not learn the entire loop. 

    Note: “autolearn” wouldn’t normally be recommended if a system has already been commissioned.  It will delete any existing programming and it’s not possible to revert back once done.

    Q18. I have “autolearned” the Fire Alarm System but don’t seem to be getting the results I expect?

    Usually, issues can be narrowed down to a specific device or location.  See Q20 for help in locating specific addresses in the building.  If the control panel appears to be resetting itself, disconnect the loop wiring as this should stabilise the system.  From here, compare the devices learned on to the system to what is expected.  This should give an idea of what might be causing the problem and where it is likely to be.  For further assistance contact our Technical Support Team.

    Q19. How do I find and fix a particular type of fault that seems to be occurring? 

    If you are experiencing an open or short circuit, try accessing the supervisor menu (see Q1) followed by “Check Config”, “Check Auto Config.”, “Yes”, then “View Faults”.  Scroll down and you should get an indication of where the issue is.  If for example, the Fire Panel states address 20, then the fault would be somewhere between addresses 19 and 21.

    If you have a specific device fault, pressing on the fault message on the touchscreen should give a description and address location of the issue.  It’s possible that a device has been removed, tampered with, or in time perhaps developed a fault.  You should start by investigating this device.

    Q20. Can I flash the LEDs on the devices for fault finding purposes?

    Yes.  Enter the engineering menu (See Q12), press “test”, followed by “test device” and then follow the prompts.  Note a sounder will sound if tested rather than lighting an LED. 

    Q21. How do I conduct a silent maintenance of the Fire Alarm System?

    As this varies depending on the software version, please contact our Technical Support Team.

    Q22. I seem to be having some issues with the touchscreen of the Fire Alarm Control Panel, is it possible to calibrate it? 

    Note:  There is a good chance that the sounders will trigger when doing this so you may want to consider disconnecting the loop cables until finished.

    1. Put a link (e.g. a piece of cable) into the class change terminals on the main circuit board with the panel live (don’t apply any voltage of any kind to the class change terminals).
    2. Press the reset button on the main PCB within the panel.
    3. Close the panel and watch the screen.
    4. After a short pause, you’ll get a box in the top left corner, touch that in the centre and then do the same in the box that appears in the bottom right.
    5. The screen will be calibrated.
    6. Remove the link in the class change terminals.

    If this doesn’t improve the response please contact our Technical Support Team for further guidance.

    Q23. Is training and/or software available for this Fire Alarm system? 

    Eaton operates a system partner programme similar to other fire alarm manufacturers.  If you are interested in being considered, then please contact us to be put in contact with your local sales representative.

    Q24. Can I change the tone or volume of the Sounders (Alarms) on this Fire Alarm System?

    The sounder tone and volume can be altered by entering the engineering password (see Q12), selecting “Configure”, “Programming I/O and sounders”, “Sound settings” and then selecting the relevant option.  Please note that altering the volume may make the installation non-compliant or could overload the system.  Please ensure you are aware of the consequences when making any alterations.

    Q25. There are many interface units for this Fire Alarm System, how do I choose which one I require? 

    Reviewing our latest catalogue will provide you with information on the interface units that we offer.  If you are still unsure as to your requirements please contact our technical support team.

    Q26. Can I connect door retainers, external plant and other Fire Alarm Systems to this Fire Alarm System?

    Yes, it’s possible to receive input signals or control other equipment through output devices/relays.  Reviewing our latest catalogue will provide you with information on the interface units that we offer.  If you are still unsure as to your requirements please contact our technical support team.

    Q27. Do I need a loop isolator at the boundaries of each zone? 

    All addressable devices on this fire alarm system have an internal loop isolator; therefore standalone loop isolators are not required.

    Q28. Do spur isolators take an “address”? 

    Spur isolators are the only loop device for this fire alarm system that are not assigned an address. 

    Q29. How do I align the MAB50R / MAB100R Optical Beam Detector that I am trying to set up on this Fire Alarm System? 

    Please refer to our manual for in-depth prism targeting and alignment guidance.

    spacer

    Q30. How do I know which part codes I should be ordering to ensure compatibility with this specific Fire Alarm System? 

    Please feel free to download the latest catalogue or alternatively try our general product section.  

    Q31. What warranty does Eaton offer on Fire Alarm and Voice Products?  

    We offer a warranty period of 2 years from the date of invoice for all Eaton fire and voice products.  For more information on our returns policy, including how to initiate our returns process please see the returns section of our website. 

    Q32. What should I do in the event that I believe a particular part has developed a fault? 

    Please contact our Technical Support Team initially in all instances.  Any proposed tests should be carried out before any decision is made regarding the status of a particular product.  Should a product that is within warranty (see Q31) be thought to be faulty, we recommend filling in our returns request form and beginning our returns process.  Any credits and/or replacements will be subject to our returns procedure.

    Q33. How many devices can be connected to this Fire Alarm System? 

    As a general guideline, the figure is 200 devices total on a loop, of which up to 60 can be sounders/beacons and 20 input/output type interfaces.  For local guidelines including European Union use of Visual Alarm Devices, please contact your local Eaton agent or office.  Please note: any proposed system should be subject to loop loading calculations prior to an order being placed.

    spacer

    Need product support?

    Support from Eaton

    Need product support?

    Phone: 01753 608 700, option 3 then option 4