The i-on10 is a 10 zone, bells-only (audible alarm) wired intruder alarm panel. It is suitable for simple, entry-level burglar alarm systems to protect homes and small commercial installations.
Successor to the popular Scantronic 9651 series panel, it has the benefit of two additional zones and simplified keypad options over its predecessor. It is simple to operate and contains basic features such as enabling the system to be set and unset with codes or proximity tags.
The panel is simple to program sharing the same features as all i-on panels, plus it comes with 5 preconfigured zones, just connect the devices and you are ready to test.
A straightforward and engineer friendly grade 2 wired alarm system with a wide range of configuration options and simplicity of installation.
There are more than ¼ million domestic burglaries in the UK every year. 63% of the affected properties do not have even a basic security system.
Here are five reasons why the i-on10 from Eaton Security offers a simple, reliable deterrent:
Making a house a home means everyone has different ways of securing their property.
With the i-on10, the performance bus enables installers to fit up to 4 keypads ensuring that the customer can have the arrangement best for their home.
For the i-on10 there is the choice of two keypads: KEY-K01 and KEY-KP01.
Locate an Eaton security alarm system distributor near you across England, Scotland, Wales & Northern Ireland.
Eaton's i-on10 intruder alarm panel is designed for homeowners who want simple, cost-effective property protection and peace of mind.
For installers and property owners who want more from their security systems, our SecureConnect™ enabled smart panels provide advanced software features that allow you to remotely monitor the site or building.
As part of Eaton's commitment to making our intrusion products easy to use, we would like to invite you to our i-on10 training event where we showcase just how easy it is to install, operate and maintain our control panels.
| Product code | Description |
| i-on10K | Wired 10 zone intruder panel with keypad |
| i-on10KP | Wired 10 zone intruder panel with proximity keypad |
| Compliance |
EN50131 PD6662:2017 Grade 2 |
| EN50131 Grade | 2 |
| Zones on board |
10 |
| Total zone capacity | 10 |
| Total number of buses | 1 |
| Number of users | 10 |
| Number of outputs | 1 system plus 12 communicators |
| Total number of buses | 1 |
| Power supply | 1A |
| Battery | 1*7Ah |
| Size | 239mm (h) x 250mm (w) x 90mm (d) |
| Weight | 2.8kg - panel without battery |
| Temperature range | Environmental class 2 -10°C to 55°C 93% RH |
Support from Eaton
Need product support?
9am - 5pm, Monday to Friday.
Phone: 01753 608700 option 3, then option 5