Download document () of 20

CN35DN3EB

Eaton CN35 electrically held lighting contactor, 30 A, 1 NO, 30 A, 3-pole, Electrically held, CN35, Lighting contactors

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35DN3EB
UPC
782113781105
Product Length/Depth
3.49 in
Product Height
3.88 in
Product Width
2 in
Product Weight
1.4 lb
Certifications
UL Listed
CSA Certified

Product specifications

Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.