Download document () of 20
We make what matters work

EB004SP
Model code: Easy Battery+ product D

Eaton Easy Battery+ Distributed services for battery pack replacement, 48 V, 4 x 12 V / 9 Ah, for 5130, Evolution S, 5PX , 5SC

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB004SP
Model Code
Easy Battery+ product D
EAN
3553340800061
Product Length/Depth
315 mm
Product Height
75 mm
Product Width
215 mm
Product Weight
11.38 kg
Certifications
CE

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
48 V
Current/amperage rating
48 VA
Battery quantity
4
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.