Download document () of 20

EBM81

Eaton Memshield 3 MCB Distribution Board, MEM B, distribution board; 8-way TPN

General specifications

Product Name
Eaton Memshield 3 MCB Distribution Board LV systems Final Distribution Boards
Catalog Number
EBM81
Model Code
EBM81
EAN
5019586158314
UPC
786685930855
Product Length/Depth
140 mm
Product Height
568 mm
Product Width
440 mm
Product Weight
11.64 kg
Compliances
RoHS conform
Certifications
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1