| Product Name |
Eaton surface mounted keypad for intruder system
|
| Catalog Number |
KEY-RKBS
|
| EAN |
5060096853756
|
| Product Length/Depth |
30 mm
|
| Product Height |
102 mm
|
| Product Width |
33 mm
|
| Product Weight |
0.05 kg
|
| Certifications |
CE marking
|
| Colour |
White
|
| Colour (ETIM) |
White
|
| Touch panel |
No
|
| EN 50131 Grade |
3
|
| Environmental class |
2
|
| VdS Class |
None
|
| Expansion panel |
No
|
| Mounting Method |
Surface mounting
|
| Radio frequency |
868 Mega Hertz
|
| Zone inputs |
0
|