Download document () of 20
We make what matters work

W1003
Model code: Warranty+1 Product 03

Eaton Warranty+1 Product 03, Distributed services (Physical format), Eaton Warranty extension for 1 year

General specifications

Product Name
Eaton Warranty+1 Distributed services Warranty
Catalog Number
W1003
Model Code
Warranty+1 Product 03
EAN
3553340668272
Product Length/Depth
220 mm
Product Height
5 mm
Product Width
150 mm
Product Weight
0.11 kg

Product specifications

Type
Physical format
Type of accessory/spare part
Other

Export product specification