Download document () of 20
We make what matters work

W1004
Model code: Warranty+1 Product 04

Eaton Warranty+1 Product 04, Distributed services (Physical format), Eaton Warranty extension for 1 year

General specifications

Product Name
Eaton Warranty+1 Distributed services Warranty
Catalog Number
W1004
Model Code
Warranty+1 Product 04
EAN
3553340668289
Product Length/Depth
220 mm
Product Height
5 mm
Product Width
150 mm
Product Weight
0.11 kg

Product specifications

Type
Physical format
Type of accessory/spare part
Other

Export product specification