Download document () of 20
We make what matters work

W3003
Model code: Warranty+3 Product 03

Eaton Warranty+3 Product 03, Distributed services (Physical format), Eaton Warranty extension for 3 years

General specifications

Product Name
Eaton Warranty+3 Distributed services Warranty
Catalog Number
W3003
Model Code
Warranty+3 Product 03
EAN
3553340668357
Product Length/Depth
220 mm
Product Height
5 mm
Product Width
150 mm
Product Weight
0.11 kg

Product specifications

Type
Physical format
Type of accessory/spare part
Other

Export product specification