Download document () of 20
Back-up power (UPS)

Eaton 5PX Gen2 UPS

The new Eaton 5PX Gen2 UPS provides Enterprise Networks and Edge IT equipment with best-in-class line-interactive power protection maximizing IT space and Service Continuity. Eaton 5PX Gen 2 offers powerful tools to remotely monitor, integrate with IT architecture and remotely deploy / maintain large installed base of UPSs.

TOPOLOGY
Line Interactive
POWER RATING
1000 VA – 3000 VA
FORM FACTOR
Rack/Tower

5PX G2 UPS features include:

Runtime: Increased standard runtime by at least 25% on 1.5 and 2 kVA models compared to the original 5PX UPS

Stay connected, securely: Reduce risk of intrusion with the optional Gigabit Network Card (NETWORK-M2), which is the first UPS connectivity device to meet both UL and IEC cybersecurity standards

Enhanced surge protection: The 5PX G2 provides enhanced surge protection keeping your branch offices and IT closets equipment safe

Enhanced power density: Thanks to power factor 1 (W=VA) performance, the 5PX Gen2 provides 11% more power in the same rack space as 5PX Gen1

Energy Star 2.0 certified:, it also offers best-in-class efficiency performance to reduce energy consumption and cooling costs

Reduce risk of intrusion: with the optional Gigabit Network Card (NETWORK-M2), which is the first UPS connectivity device to meet both UL and IEC cybersecurity standards

Runtime: Increased standard runtime by at least 25% on 1.5 and 2 kVA models compared to the original 5PX UPS Stay connected, securely.

Considerations for the lowest lifetime cost of a UPS

Hear from Eaton as we share our expertise to inform you of how you can lower your Total Cost of Ownership (TCO) and maximise availability of your UPS.

Ease of Operation

The innovative graphical LCD display makes configuration of the 5PX Gen2 easy and intuitive. The UPS offers an easy start-up configuration wizard to simplify your UPS setup process. Remote management and firmware upgrades are available with the optional Eaton Gigabit network management card. Advanced battery management and hot-swappable battery enables ease of maintenance and flexibility.

Efficiency

The 5PX Gen2 delivers 11% more power to connected servers than other UPS thanks to its unity power factor capability. It is Energy Star 2.0 certified for maximum efficiency across the full operating range. Energy is metered for each individual outlet group and is visible directly on the display and through Eaton’s Intelligent Power Manager.

Secure and Resilient

Prioritise connected devices for maximum uptime of essential services. Easily manage power switching and disaster recovery with load segment control. Advanced virtualisation capabilities make the Eaton 5PX Gen2 perfect for Enterprise and Edge IT applications. Netpack models further protect your content with dual cybersecurity certifications (UL 2900-1 & IEC 62443-4-2) and offer connection to Eaton’s Cyber Secured Monitoring cloud.

Secure an additional year on your 5PX Gen 2 battery warranty!

Extend your battery warranty for peace of mind with the 5PX Gen 2 and track all your UPS solutions and service updates in one place.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 2