Knowledge Search
Download document () of 20
Network I/O for IT environments

Eaton Gigabit Network Card

The Eaton Gigabit Network Card (Network-M2) is Eaton’s latest UPS network management card that delivers IT professionals with new and exciting capabilities and features. With better speed and cybersecurity, the Gigabit Network Card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage. 

To receive automated email notifications regarding the latest firmware updates for cybersecurity, register your product here.

Watch video on cybersecurity benefits

The first network management card to be UL 2900-2-2 certified for cybersecurity. 

Convenient web interface

Real-time enterprise monitoring from any browser
Specifications

Technical specifications

 

FUNCTION

 

 

Web/SNMP communications

 

 

 

UPS SUPPORTED

 

 

 

5P, 5PX, 9PX, 9SX

 

 

 

COMPATIBLE WITH

 

 

 

SNMP v1 and v3 and IP v4 and v6

 

 

 

CATALOG NUMBER

 

 

 

Network-M2

 

 

 

EATON GIGABIT NETWORK CARD PROTOCOL SUPPORT

 

 

 

Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS, TLS 1.2, SNMP V1, SNMP V3, NTP, SMTP, SMTPS DHCP CLI, SSH, ARP 

 

 

 

UPS SLOT TYPE

 

 

 

Mini-Slot

 

 

 

NETWORK SUPPORT

 

 

 

Ethernet 10/100/1000BaseT

 

 

 

TEMPERATURE AND HUMIDITY MONITORING

 

 

 

Yes

 

 

 

SOFTWARE SUPPORT

 

 

 

Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)

 

 

 

SUPPORTED MIB

 

 

 

MIB II - Standard IETF UPS MIB (RFC 1628) –Eaton PowerMib

 

 

 

O/S SUPPORTED FOR SHUTDOWN

 

 

 

Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)

 

 

 

LOCAL LANGUAGE SUPPORT

 

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese

 

 

 

OPERATING TEMPERATURE

 

 

 

32 to 104° F (0 to 40° C)

 

 

 

OPERATING HUMIDITY

 

 

 

90% RH max. without condensation

 

 

 

POWER INPUT

 

 

 

5 V - 12 V

 

 

 

CURRENT CONSUMPTION

 

 

 

500/1000mA max. depending on UPS

 

 

 

DIMENSIONS (H X W X D)

 

 

 

5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)

 

 

 

WEIGHT (OZ.)

 

 

 

2.5

 

 

 

REGULATORY

 

 

 

Same as UPS

 

Download Links
X
Download Close

Replacing your network card?

Watch how easy it is to replace the existing Eaton Network-MS card with the new Gigabit Network Card.