Knowledge Search
Download document () of 20

179293

Eaton Moeller® series M22 Function element, Potentiometer, Front fixing

General specifications

Product Name
Eaton Moeller® series M22 Function element
Catalog Number
179293
EAN
4015081743797
Product Length/Depth
42 mm
Product Height
42 mm
Product Width
12.5 mm
Product Weight
0.009 kg
Certifications
CSA Class No.: 3211-07
UL File No.: E29184
CSA
UL Category Control No.: NKCR
CSA File No.: 2324643
IEC/EN 61131-2
UL
Catalog Notes
Function element SmartWire-DT potentiometer

General

Accessory/spare part type
Other
Degree of protection
IP20
Overvoltage category
Not applicable
Pollution degree
2

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As required
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
9 - 95 % (non-condensing, IEC/EN 60068-2-30)

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Communication

Connection
SmartWire-DT plug connector SWD4-8SF2-5
Connection to SmartWire-DT
Yes
Connection type
Front fixing
SWD: Plug, 8-pole
LED indicator
Status indication of SmartWire-DT network: Green LED
Station
SmartWire-DT slave, SmartWire-DT network

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.