Download document () of 20
We make what matters work*

180798

Eaton Moeller® series M22 LED element, Flat Rear, red, front mounting

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
180798
EAN
4015081759729
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
14 mm
Product Weight
0.004 kg
Certifications
CSA
IEC 60947-5-1
UL Category Control No.: NKCR
IEC/EN 60947-5
UL
UL File No.: E29184
CSA-C22.2 No. 14-05
CE
CSA-C22.2 No. 94-91
UL 508
CSA Class No.: 3211-03
CSA File No.: 012528
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany

Product specifications

Fitted with:
Diode
Light source
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Dry heat to IEC 60068-2-2
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
40 °C
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
15 mA
Rated operational current (Ie) - min
5 mA
Rated operational voltage (Ue) at AC - max
30 V
Rated operational voltage (Ue) at AC - min
12 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
12 V
Voltage type
AC/DC
Fastening type
Front fastening
Mounting position
As required
Light color
Red
Connection type
Front fixing
Lamp type
LED
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Degree of protection
IP20
Lamp holder
None
Power consumption
Max. 0.26 W
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Terminal capacity (stranded)
1 x (0.2 - 1.5) mm²
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms
Terminal capacity (flexible with ferrule)
1 x (0.25 - 1) mm²
Use WAGO Variocrimp 4 crimping tool; please enquire for others
Terminal capacity (solid)
1 x (0.2 - 1.5) mm²
1 x (075 - 1.5) mm² Can be plugged without tools
Terminal capacity (solid/stranded AWG)
20

Export product specification