Download document () of 20
We make what matters work*

180799

Eaton Moeller® series M22 LED element, Flat Rear, red/green, front mounting

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
180799
EAN
4015081759736
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
14 mm
Product Weight
0.004 kg
Certifications
UL 508
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-05
IEC/EN 60947-5
CE
UL File No.: E29184
CSA Class No.: 3211-03
IEC 60947-5-1
CSA File No.: 012528
CSA
UL Category Control No.: NKCR
UL
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany

Product specifications

Fitted with:
Light source
Diode
Pollution degree
3
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
40 °C
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
15 mA
Rated operational current (Ie) - min
10 mA
Rated operational voltage (Ue) at DC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Color
Green
Red
Voltage type
DC
Fastening type
Front fastening
Mounting position
As required
Light color
Multi-colored
Connection type
Front fixing
Lamp type
LED
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Degree of protection
IP20
Lamp holder
None
Power consumption
Max. 0.36 W
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Terminal capacity (stranded)
1 x (0.2 - 1.5) mm²
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms
Terminal capacity (flexible with ferrule)
Use WAGO Variocrimp 4 crimping tool; please enquire for others
1 x (0.25 - 1) mm²
Terminal capacity (solid)
1 x (075 - 1.5) mm² Can be plugged without tools
1 x (0.2 - 1.5) mm²
Terminal capacity (solid/stranded AWG)
20

Export product specification