Download document () of 20
We make what matters work*

216375

Eaton Moeller® series M22 Adapter, large packaging

General specifications

Product Name
Eaton Moeller® series M22 mounting adapter
Catalog Number
216375
EAN
4015082163754
Product Length/Depth
85 mm
Product Height
115 mm
Product Width
125 mm
Product Weight
0.003 kg
Compliances
CE

Product specifications

Built-in diameter
22 mm
Number of appliances to build in
6

Export product specification