| Product Name |
Eaton Moeller® series M22 mounting tool
|
| Catalog Number |
216402
|
| EAN |
4015082164027
|
| Product Length/Depth |
88 mm
|
| Product Height |
31 mm
|
| Product Width |
31 mm
|
| Product Weight |
0.02 kg
|
| Certifications |
UL/CSA certification not required
|
| Used with |
Threaded ring
|
| Connection to SmartWire-DT |
No
|
| Model |
Mounting wrench
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Force for positive opening - min |
0 N
|