Download document () of 20
We make what matters work*
Medium-voltage cable accessories

Junctions

Eaton’s Cooper Power series junction bars are designed for vault or apparatus applications and can be used for looping, tapping and sectionalizing. 

Unique and efficient sectionalizing solutions
Reduced outage duration
Durable construction and design
Built for harsh conditions
Vault or apparatus applications
Flexible design

Core features

  • Designed and manufactured in accordance with IEEE Std 386 standard
  • Junction bars are manufactured in 200 A, 600 A or 900 A configurations
  • In-line junctions available from 15 kV to 35 kV in two through six interface configurations
  • Junctions are available with an adjustable stainless steel bracket or “U” straps for mounting flexibility
  • Junctions may be ordered pre-installed with Cooper Power series sectionalizing cabinets 
  • Simple, compact design is suitable for vault applications

Junctions

This video discusses the core features and key benefits of Eaton’s Cooper Power series junctions.

Eaton’s Cooper Power series Cleer loadbreak connector system overview

Learn how Earton’s Cooper Power series Cleer loadbreak connector system can help maximize uptime by minimizing downtime during the maintenance and repair of electrical distribution equipment.

Eaton’s Cooper Power series Cleer loadbreak connector system configurations

Learn how Earton’s Cooper Power series Cleer loadbreak connector system works. This video provides a demonstration of configurations for common applications.

Establish loops, taps, splices and facilitate apparatus changeouts with 200 A and 600 A, 15 and 25 kV class multi-point variable junctions

Eaton’s Cooper Power series junction bars are designed for vault or apparatus applications and can be used for looping, tapping and sectionalizing. They are fully shielded, submersible, and are designed and manufactured in accordance with IEEE Std 386-2016 standard. These junctions provide 2 to 6, 15 or 25 kV mixed inline 200 A loadbreak, 600 A deadbreak or 600 A loadbreak Cleer interfaces bussed together and encapsulated in a precision-molded, peroxide-cured EPDM insulated rubber body. Junction bars come standard with a stainless steel mounting bracket.

Reduce outage durations with Cleer 600 A loadbreak

Eaton's Cooper Power series variable and multipoint junctions allow for integration of the Cleer 600 A loadbreak connector system to provide unique and efficient sectionalizing solutions to reduce outage durations.

Designed for the toughest conditions

Junction bars are fully shielded, submersible and resistant to harsh environments.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close