Download document () of 20
We make what matters work*

092232

Eaton Moeller® series T5B On-Off switch, 6 pole + 1 N/O + 1 N/C, 63 A, 90 °, flush mounting T5B-4-15164/E

General specifications

Product Name
Eaton Moeller® series T5B On-off switch
Catalog Number
092232
EAN
4015080922322
Product Length/Depth
141 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.725 kg
Certifications
VDE 0660
CSA Class No.: 3211-07
IEC/EN 60204
UL
CSA
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
UL 60947-4-1
CE
CSA File No.: 012528
UL File No.: E36332
UL Category Control No.: NLRV
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification