Knowledge Search
Download document () of 20
We make what matters work*

XTCE150GS1A

Eaton XT IEC contactor, 150A, Side-mounted, 110V 50 Hz, 120 Vac, 60 Hz, 1NO-1NC, 150A, Frame G, 90 mm, 50-60 Hz, 10, 25, 30/40, 60, 125, 125 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE150GS1A
UPC
786685365169
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
CSA Certified
UL Listed
EN 60947
IEC 60947

Product specifications

Amperage Rating
150A
HP rating - max
10, 25, 30/ 40, 60, 125, 125 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Terminals
Screw terminals
Coil
110-120 Vac, 50/60 Hz
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
150 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.