Eaton 10250T pushbutton,10250H, Assembled control station, 30.5 mm, Heavy-Duty, NEMA 1, Black, Flush, Die cast, RAISE/LOWER/STOP, Surface, Three element
| Product Name |
Eaton 10250T pushbutton
|
| Catalog Number |
10250H5302
|
| UPC |
782113223377
|
| Product Length/Depth |
8 in
|
| Product Height |
5 in
|
| Product Width |
4.2 in
|
| Product Weight |
0.2 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL 505
CSA Certified |
| Catalog Notes |
Rectangle Button.
|
| Type |
30.5 mm, Heavy-Duty
|
| Actuator color |
Black
|
| Enclosure |
NEMA 1
|
| Actuator |
Flush
|
| Enclosure material |
Die cast
|
| Legend |
RAISE LOWER STOP
|
| Illumination |
Standard
|
| Series |
10250H
|
| Product category |
Assembled control station
|
| Number of elements |
3
|
| Mounting method |
Surface
|
| Degree of protection |
NEMA 3R
NEMA 3S NEMA 12 NEMA 3 NEMA 4 NEMA 13 |