Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

816W-BOX

Eaton commercial specification grade single receptacle, #14-10 AWG, 15A, Commercial, Flush, 250V, Side wire, White, Brass, Nylon, 6-15R, Single, Screw, Nylon, ED Box

General specifications

Product Name
Eaton commercial specification grade single receptacle
Catalog Number
816W-BOX
UPC
032664627361
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.82 in
Product Weight
0.15 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Receptacle
Type
Single receptacle
Amperage Rating
15A
Voltage rating
250V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
ED Box
Color
White
Connection type
Screw
Allowable wire size
Side Wiring: #10-14 Copper or Copper Clad Aluminum
NEMA configuration
6-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Single

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español