Descargar documento () de 20
We make what matters work*

843D943G22

Eaton motor control interlock, SJ 400 and 800 A common components L-64 auxiliary interlocks 2NO

General specifications

Product Name
Eaton motor control interlock
Catalog Number
843D943G22
UPC
786678028729
Product Length/Depth
0.8 in
Product Height
0.8 in
Product Width
3.5 in
Product Weight
0.3 lb
Compliances
Not Applicable
Certifications
Not Applicable

Especificaciones del producto

Type
Renewal Parts/Accessories
Contact configuration
2 NO
Continuous ampere rating
400 A / 800 A

Exportar especificación del producto