Descargar documento () de 20
We make what matters work*

XTRE10B22B

XT IEC Control Relay, Screw terminals, 45 mm - standard Frame size, 2NO-2NC contact configuration, 220V 50 Hz, 240V 60 Hz coil, 10A conventional thermal rating, 6A at 220/230/240V; 4A at 380/400/415V rated operational voltage

General specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XTRE10B22B
EAN
4015082763985
Product Length/Depth
3 in
Product Height
2 in
Product Width
3 in
Product Weight
0.3 lb
Certifications
UL Listed

Especificaciones del producto

Conventional thermal current
10A
Type
Control relay
Frame size
45 mm - standard
Coil
220-240 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Terminals
Screw terminals
Rated operational current
4 A at 380/400/415 V
6 A at 220/230/240 V

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.