Descargar documento () de 20
We make what matters work*

Y48M31T75A

Eaton General purpose encapsulated transformer, EPT, aluminum, NEMA 3R, 245, 60 Hz, three-phase, 480 V, 220Y/127 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 115 °C rise, 75 KVA, indoor-outdoor, 84A

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
Y48M31T75A
UPC
786680011306
Product Length/Depth
15.68 in
Product Height
32.06 in
Product Width
30.29 in
Product Weight
1275 lb
Certifications
UL Listed
Catalog Notes
Model A

Especificaciones del producto

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
220Y/127 V
Temperature rise
115 °C rise
Design
EPT
Enclosure
NEMA 3R
Frame
245
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Volt ampere rating
75 kVA
Weathershield
Indoor-Outdoor
Wiring connection
84A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.