The Eaton® Matrix™ Modular Inverter Solution is an integrated inverter power system designed for your applications where a very high reliability AC supply is required. The Matrix system includes inverters, Static Transfer Switch, MC100 controller and Maintenance Bypass Module which ensure maximum flexibility to configure solutions to your requirements. With its versatile "building block” design and n+x redundant configuration, the Matrix ensures reliable telecommunication and industrial AC power for your applications.
| Matrix Inverter Module | ||
| DC Input |
||
| Nominal Voltage |
48Vdc |
|
| Operating range |
40.5Vdc ~ 58Vdc |
|
| AC Output | ||
| Power Output INV-4810E INV-4815E |
1000VA / 800W 1500VA / 1200W |
|
| Nominal output voltage |
230Vac | |
| Matrix Static Transfer Switch | |
| STS AC Input voltage range |
|
| 110/115/120 Vac |
89 to 138Vac |
| 208/220/230/240 Vac |
176 to 276Vac |
| Matric MC-100 Controller | |
| Matrix Modules Controlled |
|
| Inverters |
INV-4810, INV-4810E, INV-4815, INV-4815E |
| Static Switch |
STS-050 |
| Electrical Specifications | |
| DC nominal voltage |
48Vdc |
| DC voltage range |
30Vdc - 72Vdc |