Download document () of 20
Switchgear

Busway Systems

XAP series busway is an electrical distribution product developed by Eaton Busway (Jiangsu) Co., Ltd. This series of products has complete specifications, exquisite design, excellent conductivity, safety and compatibility features, lower line loss, is more economical, and can meet various application needs.

XAP-C Compact Busway

Features and advantages

  • Superior power and performance
  • High-performance copper conductors with high electrical conductivity
  • Designed with IK10 and high mechanical strength
  • Exclusive IHD (Integral heat dissipation design) technology, in combination with T shaped heat dissipation fin 
  • Bridge joint package technology prevents "false and over connection", which fully guarantees reliable contact and stable electricity power transmission
eaton-xap-c-series-compact-busway.jpg
Rated operation current
400 A - 6300 A
Rated operation voltage
≤ 1000V AC
Degree of protection
up to IP66

XAP-S Compact Busway

Features and advantages

  • Lightweight and full power transmission capability
  • Reliable insulation due to high-performance insulation materials and six layers between phases
  • Extremely strong corrosion resistance, passed the 2400 hours salt spray test
  • Compact structure, high flexibility, optimized on-site installation space
  • The series passed the CQC, CE and KEMA test certifications
eaton-xap-s-series-compact-busway.jpg
Rated operation current
250 A - 5000 A
Rated operation voltage
≤ 1000V AC
Degree of protection
up to IP66

XAP-B Compact Busway

Features and advantages

  • Energy-efficient and more flexible power transmission and distribution 
  • Using high-performance alloy conductors, the busbar temperature rise is low and cost-effective 
  • Insulated with polyester film, single layer withstand voltage 10 kV 
  • AlMgSi-alloy housing with high mechanical strength, good heat-dissipation, and dynamic thermal stability
  • The series passed the CQC, CE and KEMA test certifications
eaton-xap-b-busway-primary.jpg
Rated operation current
400 A - 5000 A
Rated operation voltage
≤ 1000V AC
Degree of protection
up to IP66

XAP Track Busway

The XAP Track series data center busway features a continuous open channel design. This design allows the plug-in box to be positioned anywhere along the rails, offering unparalleled flexibility. As an innovative alternative to overhead power distribution, it delivers a more economical solution. Moreover, it enhances safety and introduces a smarter approach to terminal power supply. The XAP Track series represents an integrated solution that redefines efficiency and intelligence in power distribution.

Features and advantages

  • Adaptable design and strategic configuration
  • Enables flexible plug-in box placement along the busway system
  • Fault-proof, self-locking tap unit with error-free insertion
  • Plug-and-play for simplified power transmission and distribution
  • Advanced power quality monitoring with real-time data collection, analysis, and third-party platform integration, ideal for data center power management
  • The series passed the CQC, CE and KEMA test certifications
eaton-xap-track-busway-primary-image.jpg
Rated operation current
160 A - 630 A
Rated operation voltage
≤ 1000V AC

XAP Track Pro Busway

Features and advantages

  • Robust design and easy to operate with plug-in solution (sliding plug-in, knob locking) 
  • Various mounting options support both vertical and horizontal orientations
  • Integrated signal line trough for nearby data upload via plug-in box
  • Made of F-class heat-resistant and flame-retardant material for durability in extreme temperature 
  • Easy installation of connection module and secure connectivity
eaton-xap-track-pro-busway.jpg
Rated operation current
250 A - 630 A
Rated operation voltage
≤ 1000V AC

XAP-J Cast Resin Busway

Disclaimer: This new product will be available in May 2024.

Features and advantages

  • Robust and resilient to environmental challenges
  • Waterproof, fireproof, oil-proof, explosion-proof and anti-corrosion
  • Protection degree IP68, enabling underwater operation and lifetime maintenance-free
  • Vacuum stirring casting ensures superior mechanical strength with excellent air and water tightness
  • Special adapters can be used to connect to other XAP product series
eaton-xap-j-cast-resin-busway.jpg
Rated operation current
400 A – 6300 A
Rated operation voltage
≤ 1000V AC
Degree of protection
up to IP68

Eaton Busway (Jiangsu) Co., Ltd.

Eaton's busway history dates back to 1935 with the debut of its "Power Distribution Bus" model. The company pioneered the use of Mylar® polyester film insulation in busbar conductors and developed a sandwich-structured busway product. Additionally, Eaton introduced Alstan® alloy immersion tin processing to busbar conductors, enhancing their oxidation resistance and setting the stage for modern busway technology.

Eaton Busway (Jiangsu) Co., Ltd., conforming to global factory standards, serves as Eaton's exclusive busway research and development, as well as manufacturing hub in the Asia-Pacific region. The products have earned various certifications, including CCC, CE, ASTA, and KEMA.

With state-of-the-art solutions for busway products, Eaton Busway (Jiangsu) Co., Ltd. owns advanced manufacturing equipment, an independent type testing center, an intelligent data management platform, and MES.

eaton-busway-jiangsu-co-ltd.jpg
eaton-busbar-factory-landscape.jpg
Download Links
X
Download Close