Download document () of 20
Network connectivity for IT environments

Eaton Gigabit Network Card

The Eaton Gigabit Network Card (Network-M3) with latest UL and IEC cybersecurity standards delivers IT professionals with new and existing capabilities like modern user interface, secure HTTP/Web access and SNMP connectivity. With a zero-trust architecture and compatibility with powerful automation and remote and on-site management tools, the Gigabit Network Card boosts the performance and uptime of your critical business systems. With better speed and cybersecurity, the Gigabit Network Card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.

 

Compliance with standards: UL 2900-1, IEC 62443-4-2

Brochure: Eaton Gigabit Network Card brochure

 

Monitor and manage fleet of Gigabit Network Cards with Eaton’s Brightlayer Data Centers suite

Using the Gigabit Network Card, Eaton Intelligent Power Manager (IPM) now powers your hyperconverged appliance

Questions about the Gigabit Network Card?

Watch video on cybersecurity benefits

Eaton's Gigabit Network Card and Industrial Gateway Card are the first UPS connectivity devices to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards. 

“As we are replacing our customers’ old UPSs with new Eaton models, we’ve also been adding Eaton’s new Gigabit Network Card, which not only addresses cybersecurity but also satisfies compliance issues."

Geoff Turner, CEO, Elevate Technology Group, managed service provider
Specifications

Technical specifications

FUNCTION
Web/SNMP communications
HARDWARE COMPATIBILITY

UPS: 5P, 5PX, 5PX G2, 5SC Rack, 9PX, 9PXM, 9SX9130Ferrups FX, 9E, 93PS (fw 2.50 ->), 91PS, 91PS Monoblock, 93E 15-80

PDU: ATS rack PDU (EATS115, EATS120, EATS220)

NETWORK COMPATIBILITY
IPv4/v6, TLSv1.2, HTTP(S)v1.1, NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS
CATALOG NUMBER Network-M3
PART NUMBER 744-A4920
PROTOCOL SUPPORT HTTPS1.1, MQTTS, TLS1.2, SNMPv1/v2c/v3, NTP, SMTPS, BOOTP/DHCP, CLI, SSH, ARP and Syslog
UPS SLOT TYPE
Mini-Slot
NETWORK SUPPORT Ethernet 10/100/1000BaseT
TEMPERATURE AND HUMIDITY MONITORING Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)

 

 

SOFTWARE SUPPORT

 

 

Brightlayer Data Centers suite sofware: Data Center Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM) and Visual Capacity Optimization Manager (VCOM); for remote monitoring service: PredictPulse (Americas) or Cyber Secured Monitoring (CSM, for EMEA)
SUPPORTED MIB
MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB
SUPPORTED BROWSERS Chrome, Edge
LOCAL LANGUAGE SUPPORT
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
OPERATING TEMPERATURE
32 to 104°F (0 to 40°C)
OPERATING HUMIDITY 90% RH max. without condensation
POWER INPUT 5 to 12V
CURRENT CONSUMPTION
500/1000mA max. depending on UPS
DIMENSIONS (H X W X D) 5.3 x 2.6 x 1.6 in. (135.00 x 66.00 x 41.00 mm)
WEIGHT (OZ.) 2.3 oz. (65 g)
REGULATORY Same as UPS