Download document () of 20
Medium Voltage Secondary RMU

Eaton MV RMU (Secondary Distribution) XIRIA Plus

MV RMU (Secondary Distribution) XIRIA Plus is a new generation of electric Ring Main Units (RMU) used in smart grids. This RMU uses a vacuum interrupter compartment and solid insulation and is Eaton's new environment-friendly solid insulated RMU. XIRIA Plus is suitable for 12 kV power distribution systems.

Core features

Economical and green design

  • Vacuum interrupter and single-phase solid insulation which is maintenance-free and safe
  • Single-circuit design to optimize the electric field, excellent local discharge performance, and low power consumption 

Compact with a customizable configuration

  • Modular design for customizable configuration and easy expansion
  • Compact design–smallest cabinet is just 350 mm wide
  • Design allows plenty of room for cable installation 

Reliable quality and safe operation

  • Eliminates the need for maintenance and has a service life of 10,000 operations with vacuum interrupter compartment
  • Prevents misoperation with mechanical and electrical interlocking mechanisms
  • Prevents electrical misoperation by using fully sealed design
  • Complies with GB3906 and ISO9001 standards
Specifications

MV RMU (Secondary Distribution) XIRIA Plus

RATED VOLTAGE
RATED CURRENT
BREAKING CURRENT
BREAKING CLASS
MECHANICAL LIFE
PARAMETERS
RATED VOLTAGE

12kA

RATED CURRENT

1250A

BREAKING CURRENT

25kA

BREAKING CLASS

E2

MECHANICAL LIFE

10,000

Download Links
X
Download Close