Download document () of 20
Backup Power (UPS)

Eaton 5P Gen2 UPS

Discover the Eaton 5P Gen 2 UPS, compact and efficient solution for IT & edge environments that delivers 22% more power than its predecessor, available in 1U rack or tower form factor.

Its intelligent design ensures a stable output and energy savings, while advanced load segment control prioritizes critical equipment and optimizes battery runtime. This new range also enables fleet management, remote UPS setting and remote firmware upgrade. 

 

Key technologiesABM battery management, Pure sine wave

Applications: Suitable for small enterprise data centers with high-end workstations, servers, storage, and network equipment. Also suitable for Distributed IT/Edge Computing for faster set up at remote areas/branches

Compliance with standards: CE, CB, RoHS, KC, TISI

Runtime graphsView 5P Gen2 UPS runtime graphs

 

Power rating
650-1550 VA
Topology
Line-interactive
Form Factor
Rack or tower

Smart power for your edge IT

 

Efficiency

More real output power in watts: 0.8 PF. Delivering 22% more power than its predecessor in a compact 1U rack or tower form factor.

Stronger, longer battery life

Eaton ABM® battery management technology uses an innovative three-stage charging system that extends battery life by up to 50%.

Virtualization-ready

With an optional Gigabit Network Card and Eaton's Intelligent Power Manger® compatible with all major operating systems, Eaton's 5P UPS seamlessly integrates into virtualization software such as VMware and Hyper-V.
Specifications

Eaton 5P Gen2 UPS

Technical Specification

650

850

1150

1550

Rating (VA / W)

650VA/ 520W

850VA/680W

1150VA/920W

1550VA/1350W

Format

Tower or Rack 1U

Input Voltage tolerance

160v-294V( Adjustable to 150V-294V)

Frequency

50-60 Hz autosensing

Output Voltage

230 V (adjustable to 200-220-230-240V)

Battery Wave Form

Pure sine wave

Battery management

Eaton ABM + or constant voltage charging method (user selectable), enhanced battery life time prediction based on usage conditions, battery

exchange wizard, automatic battery test, deep discharge protection

Eaton UPS Companion software

Available on eaton.com

Mute by Power Key

Yes

Circuit breaker

Yes

Download Links
X
Download Close