Eaton Access Power Solutions offer compact, efficient, flexible and reliable secure DC power supply for you. These 19” rack mount systems are available with up to 3, 6 or 9 of the Eaton Access power rectifier modules and are ideal for small to medium power telecommunications and industrial applications.
| Input | |
| AC Supply | 100 – 240 V, 50 – 60Hz (nominal) 175 – 275 V full power output up to 50°C [122°F] 90 – 175 V reduced power output |
| Power Factor | >0.99 (50 –100 % Output Current) |
| Efficiency | APR48-3G : 92 % (50 – 100 % Output Current) APR48-ES : >96 % peak >95 % (20 % to 100 % load, 230 Vac) |
| Output | |
| DC Output Voltage Range | 21.5 V – 32V / 43-57.5 V |
| DC Output power (maximum) | APS3-300 48 V: 6.00 kW 24 V: 4.32 kW APS6-300 48V: 8.90 kW APS6-500 48V: 12.0 kW 24V: 8.64 kW |
| System | |
| System Controller | SC300 |
| DC Distribution Module | APS3-300: 12-way circuit breakers (2 x battery, 10 x load) APS6-300: 20-way circuit breakers (4 x battery, 16 x load) APS6-500: 20-way circuit breakers (4 x battery, 16 x load) |
| Communication Features | USB direct 100BaseT Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web server RS232 to external PSTN or GSM modem (modem not included) |
| Rectifier Blank Panels | For unused rectifier positions |
| Environmental | |
| Operating Temperature Range | 40°C to +70°C [-40°F to +158°F] Output current is derated above 40°C [104°F] and below -10°C [14°F] |
| Mechanical | |
| Dimensions H,W,D | APS3-300: 3U, 19” mounting, 315 mm [12.4”]* APS6-300: 6U, 19” mounting, 335 mm [13.2”]* APS6-500: 6U, 19” mounting, 335 mm [13.2”]* |
| Certifications | |
| All products comply with International Standards. | |