Intelligence made easy
Eaton’s SmartWire-DT is an intelligent machine wiring solution that reduces panel and machine wiring complexity by consolidating complex circuit wiring into a single cable. When assembling your machine, connecting components over SmartWire-DT is fast and simple both inside and outside the control cabinet. Once the machine is built, SmartWire-DT streamlines testing and reduces installation, commissioning and troubleshooting to save you time and money.
Dramatically reduces wiring time, allowing installer to duplicate panels seven to ten times faster
Fault-free mounting and wiring of on-machine components up to 2000 feet from the control panel
Easy integration with third-party PLCs
Reduces panel and machine wiring complexity by consolidating complex circuit wiring into a single, durable cable
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.