Download document () of 20

169125
Model code: DX-NET-PROFINET-2

Eaton DX 2-port PROFINET communication module for DA1 variable frequency drives

General specifications

Product Name
Eaton DX Communication module
Catalog Number
169125
EAN
4015081656059
Model Code
DX-NET-PROFINET-2
Product Length/Depth
51.8 mm
Product Height
22.3 mm
Product Width
50.1 mm
Product Weight
0.03 kg
Certifications
UL 508C
IEC/EN61800-5
UL Category Control No.: NMMS, NMMS7
CE
Certified by UL for use in Canada
IEC/EN61800-3
UL File No.: E172143
CSA-C22.2 No. 14
UL
UL report applies to both US and Canada
Catalog Notes
2 x RJ45, 8 pole

General

Accessory/spare part type
Communication module
Degree of protection
IP00
Product Category
Accessories
Suitable for
Branch circuits, (UL/CSA)
Used with
DA1

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C

Connection

Connection type
Plug-in connection

Communication

Protocol
PROFINET

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification