Download document () of 20

186946
Model code: DX-KEY-LED2

Eaton DX Keypad with LED display for DE1, DC1, DA1, DB1

General specifications

Product Name
Eaton DX Keypad
Catalog Number
186946
EAN
4015081819980
Model Code
DX-KEY-LED2
Product Length/Depth
26 mm
Product Height
81 mm
Product Width
66 mm
Product Weight
0.1 kg
Certifications
UL 508C
UL
UL File No.: E172143
CSA-C22.2 No. 14
UL Category Control No.: NMMS, NMMS7
CE
IEC/EN61800-3
IEC/EN61800-5
UL report applies to both US and Canada
Certified by UL for use in Canada

Features & Functions

Fitted with:
Plug-in connection cable (approx 3 m, RJ45, 8-pin)
7-digital display assembly

General

Accessory/spare part type
Control panel
Degree of protection (front side)
IP54
Degree of protection
IP00
Product Category
Accessories
Suitable for
Branch circuits, (UL/CSA)
Used with
DA1
DC1
DE1
DB1

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification