Download document () of 20

269539
Model code: DX-LM3-008

Eaton DX Motor choke, three-phase, 750 V + 0% (0 - 400 Hz), V AC, 8 A, 4.1 mH

General specifications

Product Name
Eaton DX Motor choke
Catalog Number
269539
EAN
4015082695392
Model Code
DX-LM3-008
Product Length/Depth
265 mm
Product Height
265 mm
Product Width
270 mm
Product Weight
4.8 kg
Certifications
IEC/EN61800-3
UL File No.: E167225
Certified by UL for use in Canada
CSA
CE
UL Category Control No.: XPTQ2, XPTQ8
CSA-C22.2 No. 14
IEC/EN61800-5
UL report applies to both US and Canada
IEC/EN 61558-2-20-2000
UL
UL 508C
VDE 0570 Part 2-20/2001-04

Features & Functions

Fitted with:
PE stud
Terminations
Number of phases
3
Number of poles
Three-pole

General

Degree of protection
IP20
NEMA Other
Duty factor
100 %
Frequency rating
50-60 Hz
Insulation class
B
Product Category
Accessories
Suitable as
Ripple filter choke
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
0 kHz
Used with
DA1
DC1
DE1
DG1
DM1

Ambient conditions, mechanical

Mounting position
Suspended horizontally
Standing vertically
Free surrounding areas > 50 mm
Shock resistance
3 shocks
Shock duration: 11 ms
Vibration resistance
10 - 55 Hz, 0.35 mm
0 - 150 Hz, 1 g

Climatic environmental conditions

Altitude
Max. 1000 m
Max. 5000 m with current reduction
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)

Terminal capacities

Terminal capacity
4 mm²
20 - 10 AWG
Tightening torque
0.8 Nm, Screw terminals

Electrical rating

Permissible connection voltage
Max. 550 V AC (0 - 400 Hz)
Power loss
46 W (5 kHz)
54 W (12 kHz)
32 W (3 kHz)
Rated current (Ith) at rated voltage DC - max
8 A
Rated frequency - min
0 Hz
Rated frequency - max
400 Hz
Rated inductance
4.1 mH
Rated operational current (Ie) - min
8 A
Rated operational current (Ie) - max
8 A
Rated operational voltage (Ue) - max
750 V
Relative short-circuit voltage
0 %
Voltage rating - max
480 V

Design verification

Equipment heat dissipation, current-dependent Pvid
32 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
8 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification