Download document () of 20

278451
Model code: ZB32-10

Eaton Moeller® series ZB Overload relay, ZB32, Ir= 6 - 10 A, 1 N/O, 1 N/C, Direct mounting, IP20

General specifications

Product Name
Eaton Moeller® series ZB Thermal overload relay
Catalog Number
278451
EAN
4015082784515
Model Code
ZB32-10
Product Length/Depth
96 mm
Product Height
67 mm
Product Width
45 mm
Product Weight
0.145 kg
Certifications
UL Category Control No.: NKCR
CE
CSA
UL
CSA File No.: 012528
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
UL File No.: E29184
IEC/EN 60947
IEC/EN 60947-4-1
CSA Class No.: 3211-03
VDE 0660

Features & Functions

Features
Test/off button
Trip-free release
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Reset pushbutton manual/auto

General

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Class
CLASS 10 A
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Degree of protection
IP20
Frame size
ZB32
Mounting method
Direct mounting
Direct attachment
Overload release current setting - min
6 A
Overload release current setting - max
10 A
Overvoltage category
III
Pollution degree
3
Product category
  • Accessories
  • Overload relay ZB up to 150 A
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
4000 V (auxiliary and control circuits)
Shock resistance
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
Suitable for
Branch circuits, (UL/CSA)
Temperature compensation
≤ 0.25 %/K, residual error for T > 40°
Continuous

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
1 x (1 - 4) mm², Main cables
2 x (1 - 4) mm², Main cables
Terminal capacity (solid)
1 x (0.75 - 4) mm², Control circuit cables
2 x (0.75 - 4) mm², Control circuit cables
2 x (1 - 6) mm², Main cables
1 x (1 - 6) mm², Main cables
Terminal capacity (solid/stranded AWG)
2 x (18 - 14), Control circuit cables
18 - 8, Main cables
Stripping length (main cable)
10 mm
Stripping length (control circuit cable)
8 mm
Screw size
M3.5, Terminal screw, Control circuit cables
M4, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
1.8 Nm, Screw terminals, Main cables
1.2 Nm, Screw terminals, Control circuit cables

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.9 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational voltage (Ue) - max
690 V
Safe isolation
440 V AC, Between main circuits, According to EN 61140
440 V, Between auxiliary contacts and main contacts, According to EN 61140
240 V AC, Between auxiliary contacts, According to EN 61140
Switching capacity (auxiliary contacts, pilot duty)
B600 at opposite polarity, AC operated (UL/CSA)
R300, DC operated (UL/CSA)
B300 at opposite polarity, AC operated (UL/CSA)
Voltage rating - max
600 VAC
Voltage rating - max
600 VAC

Short-circuit rating

Short-circuit current rating (high fault at 600 V)
100 kA, Fuse, SCCR (UL/CSA)
15 A, Class J/CC, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
50 A gG/gL, Fuse, Type “1” coordination
25 A gG/gL, Fuse, Type “2” coordination
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2 W
Rated operational current for specified heat dissipation (In)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification