Download document () of 20
We make what matters work*
Surge protection

Complete home surge protection

Eaton offers a comprehensive family of surge products for use at service entrances. These products can help protect sensitive electronics against the damaging effects of surges. Due to the evolution of electronics and microprocessors in the home, there is a continuous challenge to provide quality (clean) power for  electronic loads such as appliances, computers/home office and entertainment systems. Surges caused by lightning, utility grid switching and other sources travel on current carrying conductors throughout the home, which can affect and destroy sensitive electronic loads.

Certifications
UL1449 4th Edition Listed
Competitive warranties
Limited product / connected equipment
Full portfolio
NEC 230.67 code compliance

Core features

  • Meet both UL 489 as well as UL 1449 4th Edition for surge protection
  • Internal and external installation options available
  • Clear, visible LED indication displays protective status of device
  • Help protect appliances, TVs, sensitive electronic equipment, smart home devices and more
  • Limited product warranty and the industry’s best connected equipment warranty

Eaton provides a comprehensive product offering to protect your home electronics against surge events

Two stages of surge suppression are recommended to provide the best protection for electronic equipment. Two-stage surge suppression should be installed at the service entrance and point of use. Many of our Type II surge devices are UL 1449 compliant and meet NEC 2020 230.67 requirements.

External surge protection devices

  • Externally mounted to your breaker box
  • Compatible with any manufacturers breaker box
  • Limited lifetime product warranty
  • Connected equipment warranty
NEC compliant - 1

Circuit breaker with surge protection devices

  • Internally mounted to your breaker box
  • Recommended use with limited panel space
  • Functional 2-pole circuit breaker
  • 5-year limited product warranty
  • Connected equipment warranty
  • Surge devices
NEC compliant - 2

Plug on module surge protection devices

  • Plug-on neutral and legacy designs for new and retrofit applications
  • Protects single- and split-phase configurations
  • Offers a 1-year product warranty
  • Installed like a circuit breaker, these modules are mounted in your load center
NEC compliant - 3

Eaton CH surge-integrated loadcenter

  • CHSPT2ULTRA delivers 20 kA nominal discharge current/108 kA surge capacity per phase
  • 32 or 44 space distributors, MLO or MCB, and raintight options
  • Limited lifetime warranty with up to $75,000 of equipment coverage
  • Provides clean, quick and easy installation
NEC compliant - 1

Why are surge-integrated loadcenters important for homeowners?

 

With a surge-integrated loadcenter, homeowners can fortify their space against potential damages caused by lightning strikes, faulty wiring, and internal surges originating from everyday appliances. Learn more about how integrated surge can provide whole home protection.

Eaton surge protective devices

Learn more about these products and how they can help protect sensitive electronics against the damaging effects of surges.

eaton-surge-table-en-us.png
eaton-surge-infographic-2347x1268-02.jpg

What can your customers afford to lose?

Your home could have over $20,000 worth of unprotected electronics — plus sensitive electronics within smart home systems and appliances — susceptible to damaging power surges. And some items, like your desktop drive that contains digital photos and mementos, simply cannot be replaced.

What is a surge?

A surge is a disturbance that travels through a residential electrical power system, potentially damaging a home’s electronics and appliances.

How to become an ECCN contractor

Eaton Certified Contractor Network. Increase sales, maximize profits and boost customer satisfaction.

eaton-patch-large-250X250.jpg
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close