Download document () of 20

Eaton 9PXM extended battery modules comparision

Eaton now offers basic and smart EBM options for 9PXM UPSs

9PXM EBM

Basic 9PXM EBM options

9PXM08SEBM: 8-slot standard external battery enclosure

9PXM12SEBM: 12-slot standard external battery enclosure

Smart 9PXM EBM options

9PXM08EBM-C: 8-slot connected external battery enclosure

9PXM12SEBM-C: 12-slot connected external battery enclosure

Basic vs. Smart 9PXM EBMs

 

Basic 9PXM EBM

Smart 9PXM EBM

Who is it for? For the cost-conscious customer: price and feature parity with the single-phase modular UPS market For the data driven, mission-critical consumer: supports longest possible runtimes for 9PXM and provides an unparalleled level of diagnostic and communication capability.
9PXM battery charger compatibility (9PXMCHGR) Not compatible compatible
Require 120V connection Not required Requires 120V to power connectivity when not on battery power
Battery charging method Extra power modules may be required to support longer runtime configurations Extra power module or charger module required to support longer runtime configurations
Maximum number of parallel EBMs up to 3 EBM cabinets up to 4 EBM cabinets

EBM management features

Basic 9PXM EBM

Connectivity removed
  • No battery pack slot level communications and diagnositcs
  • EBM does not detect when new battery packs are installed
  • Manual interaction with 9PXM front panel required when adding new battery packs to expand runtime and Ah adjustments due to replacing battery pack

Smart 9PXM EBM

Includes connected intelligence wtih 9PXM UPS
  • Battery pack slot level communication and diagnositcs
  • Automatic detection when new battery packs are installed- no interaction with 9PXM front panel required
  • Runtime automatically updated when new battery packs are installed