Knowledge Search
Download document () of 20
Network I/O for IT environments

Eaton Gigabit Network Card

Eaton’s latest network management card, the Gigabit Network Card (Network-M3), gives IT professionals enhanced management and cybersecurity capabilities. With a zero-trust architecture and compatibility with powerful automation and remote and on-site management tools, the Gigabit Network Card boosts the performance and uptime of your critical business systems

To receive automated email notifications regarding the latest firmware updates for cybersecurity register your product here.

Gigabit Network Card (Network-M3)
With a zero-trust architecture and compatibility with remote and on-site management tools, Eaton's Gigabit Network Card (Network-M3) gives IT professionals enhanced management and cybersecurity capabilities.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Implementing Zero-Touch Provisioning with Eaton Gigabit Network Interfaces

      Eaton Gigabit Network Card (front, up-close)

      The Network-M2 has been upgraded to Network-M3!

      Access valuable Network-M2 info and resources here, ensuring continuity while we upgrade to Network-M3 for even better features!

      Convenient web interface

      Real-time enterprise monitoring from any browser

      “As we are replacing our customers’ old UPSs with new Eaton models, we’ve also been adding Eaton’s new Gigabit Network Card, which not only addresses cybersecurity but also satisfies compliance issues."

      Geoff Turner, CEO, Elevate Technology Group, managed service provider

      Using the Gigabit Network Card, Eaton Intelligent Power Manager (IPM) now powers your hyperconverged appliance

      Questions about the Gigabit Network Card?

      Specifications

      Technical specifications

      FUNCTION
      Web/SNMP communications
      HARDWARE COMPATIBILITY

      UPS: 5P, 5PX, 5PX G2, 5SC Rack, 9PX, 9PXM, 9SX9130Ferrups FX, 9E, 93PS (fw 2.50 ->), 91PS, 91PS Monoblock, 93E 15-80

      PDU: ATS rack PDU (EATS115, EATS120, EATS220)

      NETWORK COMPATIBILITY
      IPv4/v6, TLSv1.2, HTTP(S)v1.1, NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS
      CATALOG NUMBER Network-M3
      PART NUMBER 744-A4920
      PROTOCOL SUPPORT HTTPS1.1, MQTTS, TLS1.2, SNMPv1/v2c/v3, NTP, SMTPS, BOOTP/DHCP, CLI, SSH, ARP and Syslog
      UPS SLOT TYPE
      Mini-Slot
      NETWORK SUPPORT Ethernet 10/100/1000BaseT
      TEMPERATURE AND HUMIDITY MONITORING Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)

       

       

      SOFTWARE SUPPORT

       

       

      Brightlayer Data Centers suite sofware: Data Center Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM) and Visual Capacity Optimization Manager (VCOM); for remote monitoring service: PredictPulse (Americas) or Cyber Secured Monitoring (CSM, for EMEA)
      SUPPORTED MIB
      MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB
      SUPPORTED BROWSERS Chrome, Edge
      LOCAL LANGUAGE SUPPORT
      English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
      OPERATING TEMPERATURE
      32 to 104°F (0 to 40°C)
      OPERATING HUMIDITY 90% RH max. without condensation
      POWER INPUT 5 to 12V
      CURRENT CONSUMPTION
      500/1000mA max. depending on UPS
      DIMENSIONS (H X W X D) 5.3 x 2.6 x 1.6 in. (135.00 x 66.00 x 41.00 mm)
      WEIGHT (OZ.) 2.3 oz. (65 g)
      REGULATORY Same as UPS
      Download Links
      X
      Download Close

      GUI Interface Overview

      Eaton Gigabit Network Card (Network-M3): Overview
      Eaton's latest network management card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.
      Video Player is loading.
      Current Time 0:00
      Duration 0:00
      Loaded: 0%
      Stream Type LIVE
      Remaining Time 0:00
       
      1x
      • Chapters
      • descriptions off, selected
      • captions off, selected
      • en (Main), selected

        GUI Interface General Settings

        Eaton Gigabit Network Card (Network-M3): General Settings
        Eaton's latest network management card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.
        Video Player is loading.
        Current Time 0:00
        Duration 0:00
        Loaded: 0%
        Stream Type LIVE
        Remaining Time 0:00
         
        1x
        • Chapters
        • descriptions off, selected
        • captions off, selected

            Replacing your network card?

            Watch how easy it is to replace the existing Eaton Network-MS card with the new Gigabit Network Card.

            Replacing Eaton Network-MS card with Gigabit Network Card
            Learn how easy it is to replace the existing Eaton Network-MS card with the new Gigabit Network Card for faster speeds and better cybersecurity.
            Video Player is loading.
            Current Time 0:00
            Duration 0:00
            Loaded: 0%
            Stream Type LIVE
            Remaining Time 0:00
             
            1x
            • Chapters
            • descriptions off, selected
            • captions off, selected
                General