Download document () of 20
Power distribution units for IT equipment

Eaton PDI BCMS kit

The Eaton PDI Branch Circuit Monitoring System (BCMS) provides accurate high speed monitoring and alerting of key electrical performance metrics while supporting a wide range of targeted applications, including fault detection, energy management and tenant billing. With the capability to collect and report on key electrical performance measurements such as voltage, current, power, frequency, energy and power factor, the Eaton PDI BCMS is the perfect solution for your electrical power equipment. Designed for Remote Power Panels (RPP), Power Distribution Units (PDU) and stand alone panelboards, the Eaton PDI BCMS can support nearly any panelboard configuration from PDI or other OEM vendors. When combined with our display options, the Eaton PDI BCMS supports and simplifies activities such as measurement validation, alarm management, maintenance and repair. With support for multiple communication protocols including Modbus RTU, modbus TCP and SNMP the Eaton PDI BCMS can be easily integrated with nearly any BMS, DCIM or EMS in the market today helping to make the link between critical information and people, facilities and businesses who rely on it the most.

Core features

Monitoring of key preformance metrics

The Eaton PDI BCMS collects and reports on all key electrical performance metrics including voltage, current, power, frequency, energy and power factor.

Accurate power measurements

One of the most accurate solutions in the market, the Eaton PDI BCMS is capable of measuring and reporting on power and energy consumption to within 1% error.

Extensive equipment support

The Eaton PDI BCMS is capable of supporting all of your equipment from RPPs and PDUs to stand alone panelboards from Eaton or other OEM manufacturers.

Multipule integration options

The Eaton PDI BCMS supports multiple integration options to simplify connectivity to your Building Management System (BMS), Energy Management System (EMS) or Data Center Infrastructure Management (DCIM) solutions.

Broad configuration support

The Eaton PDI BCMS is capable of supporting the wide variety of panelboard configurations found across equipment and facilities.

Intuitive information display

For easy navigation and visualization of metering data and alerts, the Eaton PDI BCMS is available with an intuitive 7-inch color touchscreen display .

Specifications

Eaton PDI BCMS kit specifications

Ratings  
Control power requirements 120 Vac (transformer, fuse & connections provided)
Frequency 60 Hz, 50 Hz optional
Accuracy Current — 2% or 0.1 ampere, whichever is greatest
Full load rating 30 amps
Overload capacity

115% full load rating, continuous

X6 full load rating, load inrush

Allowable current crest factor 3
Type Modbus RTU via RS422/485 interface
Connection 2-wire or 4-wire (jumper select)
Address 1 to 255 32 STD, 255 optional
Baud Rate 9600
Storage -40°C to +40°C (-40°F to 104°F).
Operating temperature 0°C to +40°C (32°F to 104°F).
Relative humidity 0% to 90% non-condensing.
Altitude Maximum of 10,000 feet.
Download Links
X
Download Close