Download document () of 20
Power distribution units for IT equipment

Eaton PDI PowerHub 2 PDU

Available in sizes ranging from 375 to 1.25 MVA, the PDI PowerHub 2 is a powerhouse PDU. It’s industry leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class. Known for its centralized brazed bus system the PDI PowerHub 2 provides up to (12) 400A or (16) 225A 100% rated sub feed distribution breakers.  

It’s compartmentalized design isolates controls and high voltage components which simplifies maintenance and increases operator safety.  Front access infrared scanning ensures maximum reliability and uptime for your mission-critical facility. 

For pro-active management of power usage and availability, the PDI PowerHub 2 utilizes Intelligent Power Monitoring through the PDI WaveStar BCMS, or branch circuit monitoring system including a class-leading 7-inch color touchscreen display.

 

Core features

Four-tier true front access cabinet

  • The 60″ wide x 40″ deep four-tier true front access cabinet enables all operation, maintenance and service from the front of the PDU.

Dual and triple output transformer

  • PDI PowerHub 2 offers dual and triple output transformers allowing easy migration to different voltages, future-proofing your data center.

Centralized bus design

  • PDI PowerHub 2 provides up-to 12 (400A) and up-to 16 (225A) sub feed distribution breakers via a centralized bus design.

Front access infrared scanning

  • Full swing out front doors and an unobstructed view cabinet design enable infrared scanning of all bolted line and load connections.

Isolated controls and enclosures

  • Isolated compartments for both controls and high voltage components simplifies maintenance and increase operator safety.

Adaptable service entrances

  • Landing service entrance cables has never been easier with top/bottom entry/exit configurations.

375 to 1MVA DOE2016 transformer

  • PDI PowerHub 2 offers DOE-compliant transformers in sizes from 375 to 1MVA. Up to 1.25 MVA high efficiency transformer.

Brazed transformer connections

  • Brazed transformer connections decrease electrical resistance and eliminate the need for transformer infrared scanning.

Advanced monitoring

  • Eaton continues to advance it’s monitoring solutions. We now have two monitoring products available for the PDI PowerHub 2 PDU.

The PowerHub 2 is Seismic certified

The PowerHub 2 has undergone rigorous testing to ensure it can withstand seismic events, continuing to provide reliable performance even in challenging conditions.

Watch this video to learn more about the PDI PowerHub 2 PDU.

Specifications
Ratings  
kVA rating 375kVA – 1.25MVA
Input 3-phase, 3-wire plus ground
Input voltage

@ 50 Hz: 380V – 415V

@ 60 Hz: 600, 480 or 208V

Output 3-phase, 4-wire plus ground
Output voltage

@ 50 Hz: 380/220, 400/231, 415/240VAC

@ 60 Hz: 600/346, 575/332, 480/277, 415/240VAC or 208/120VAC

Listed to UL 1062, UL 1950, CSA Certified
Operating temperature ambient 0°C to 40°C
Relative humidity 0% to 95% non-condensing
Altitude ≤ 6,600 ft.
50 Hz operating range 47-53 Hz
60 Hz operating range 57-63 Hz
storage temperature ambient -10°C to +40°C
Monitoring

Option A
Monitor: PDI WaveStar Infinity Monitor.
Communications: Native modbus RTU. Native modbus TCP. SNMP (Version 1 & Version 2). Native TCP/IP WebServer (HTML 5 Support).
Display: 7 inch color touchscreen.
Data refresh rate: 1 second.
Transformer monitoring.
Sub-feed monitoring.
Panelboad monitoring.

Option B
Monitor: PDI WaveStar monitor.

PDI WaveStar color touch monitor.

Communications: Serial RS-485 modbus RTU; optional SNMP or TCP/IP communications.

BCMS: Available as factory-installed option.

Options: Per circuit output monitoring.

Thermal: Dual transformer thermal sensors.

True RMS metering.

Accurate kW, power factor and THD measurement.

Download Links
X
Download Close